Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable switching of the oil flow direction according to hydraulic symbol.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
WE6../E |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
60 |
Spool symbol |
Symbol J |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
with solenoid actuation |
Number of ports |
4 |
Number of switching positions |
3 |
Supply voltage |
110…120 VAC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Conformity description |
CE – Low-Voltage Directive 2014/35/EU |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.73 |
Document type | Download link |
---|---|
Datasheets | 2ef9f5e4-8434-4aac-9ffc-ca7c8617844a |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Price on RequestR901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
Price on RequestR901017022
Mating connector, 3-pole (2 + PE) EN 175301-803, with LED, black
Price on Request