Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
89.6 |
Max. flow PU2 [l/min] |
44.8 |
Nominal size [cm³/rev] |
32 |
Size pump unit 2 [cm³/rev] |
16 |
Max. intermittent pressure pump unit 1 [bar] |
280 |
Max. intermittent pressure pump unit 2 [bar] |
230 |
Maximum rotational speed [rpm] |
2800 |
Drive shaft |
Conical 1:5 |
Direction of rotation |
anti clockwise rotation |
Front cover |
Rectangular flange Ø 105 mm |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Pump |
Model |
Model G (22.5 ... 56 cm³/rev) |
Model pump unit 2 |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter Ø 26mm |
Version |
corrosion-resistant, pinned |
Port connection |
Rectangular flange for fitting ISO8434-1 |
Port connection pump unit 2 |
Square flange DIN 3901/3902 |
Sealing material |
NBR |
Rear cover |
Standard |
Weight [kg] |
13.6 |
Download link |
---|
3D CAD |
1515702073
90° angle flange
Price on Request1515702074
90° angle flange
Price on Request1515702075
90° angle flange
Price on Request1515702010
90° angle flange
Price on Request1515702018
90° angle flange
Price on Request1515702002
90° angle flange
Price on Request