Bracket S 30x30 set

  • Bracket with thread for virtually gap-free mounting of surface elements
  • For subsequent installation in closed frame constructions
  • The surface element can be mounted in different positions: flush with the profile edge or in front of the profile (by breaking off the centering lug)

Product attributes

Profile slot

8

Dimensions

30x30

ESD

yes

Color

Silver

Fastening material included

yes

Scope of delivery

Set incl. fastening material (FS)

Material

Diecast aluminum

Material information

Bracket: Diecast aluminum,Fastening material: Steel, galvanized

Fastening material

2x cylinder head screw DIN7984 M6x14,2x T-nut groove 8 M6

Required accessories

Screw for fastening the surface element

Recommended accessories

Variofix block S (3842548838),Retainer ring (3842542329)

Weight [kg]

0.05

Download link
3D CAD

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog