Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Bracket 50x100 set (standard)
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
50x100 |
ESD |
yes |
Packaging unit |
1 |
Fastening material included |
yes |
Material information |
Bracket: Diecast aluminum, vibratory ground,Fastening material: Steel, galvanized |
Torsional moment [Nm] |
73 |
Bending moment 2 [Nm] |
600 |
Material |
Diecast aluminum, vibratory ground |
Bending moment 1 [Nm] |
300 |
Recommended accessories |
Cover cap for bracket 50x100, signal gray (3842548872) ,Cover cap for bracket 50x100, black (3842548873) |
Weight [kg] |
0.31 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842530260 |
Download link |
---|
3D CAD |