Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Bracket (standard) 40x80
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
40x80 |
ESD |
yes |
Packaging unit |
20 |
Material |
Diecast aluminum, vibratory ground |
Torsional moment [Nm] |
60 |
Bending moment 2 [Nm] |
400 |
Bending moment 1 [Nm] |
180 |
Recommended accessories |
Cover cap for bracket 40x80, signal gray (3842548856) ,Cover cap for bracket 40x80, black (3842548857) |
Weight [kg] |
0.12 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842529005 |
Download link |
---|
3D CAD |