Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bracket (standard) 30x60
Product attributes | |
---|---|
Profile slot |
8 |
Dimensions |
30x60 |
ESD |
yes |
Packaging unit |
20 |
Material |
Diecast aluminum, vibratory ground |
Torsional moment [Nm] |
25 |
Bending moment 2 [Nm] |
170 |
Bending moment 1 [Nm] |
100 |
Recommended accessories |
Intermediate element for 10 mm slot (3842523537) ,Cover cap for bracket 30x60, signal gray (3842548848) ,Cover cap for bracket 30x60, black (3842548849) |
Weight [kg] |
0.06 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842523538 |
Download link |
---|
3D CAD |