Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Foot mounting |
Nominal size [mm] |
32 |
Weight [kg] |
0.25 |
Footnote mass m |
including the weight of the centering ring |
Material |
Galvanized steel |
Material |
Galvanized steel |
Dimension A [mm] |
30 |
Dimension A tolerance [mm] |
±0.5 |
Dimension AT1 [mm] |
6 |
Dimension AT1 tolerance [mm] |
±0.5 |
Dimension D1 H13 [mm] |
6.6 |
Dimension D2 H7 [mm] |
30 |
Dimension D3 H13 [mm] |
6.6 |
Dimension E [mm] |
79 |
Dimension E tolerance [mm] |
±0.5 |
Dimension E1 [mm] |
57.5 |
Dimension E1 tolerance [mm] |
±0.5 |
Dimension L |
34 |
Dimension L tolerance [mm] |
±0.1 |
Dimension L1 |
18 |
Dimension Tg [mm] |
32.5 |
Dimension TR [mm] |
65 |
Dimension TW [mm] |
47 |
Dimension TW tolerance [mm] |
±0.5 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |