Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable oil flow control to setting value.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
Z2FRM6 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
32 |
Spool symbol |
A1 → A2, B1 → B2 or A2 → A1, B2 → B1 |
Type of connection |
Sandwich plate |
Size |
6 |
Type of actuation |
with mechanical actuation |
Number of ports |
4 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HDFR |
Seals |
FKM |
Weight [kg] |
1.48 |
Document type | Download link |
---|---|
Datasheets | 188c90b4-483d-4915-adf5-0526d3f4a5ab |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |