Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Flange fastening |
Nominal size [mm] |
100XC |
Weight [kg] |
3.02 |
Material |
Galvanized steel |
Material |
Galvanized steel |
Dimension D H11 [mm] |
75 |
Dimension D1 H13 [mm] |
13.5 |
Dimension D2 H13 [mm] |
20 |
Dimension E max. [mm] |
120 |
Dimension FB [mm] |
17.5 |
Dimension L4 [mm] |
12.6 |
Dimension MF [mm] |
24 |
Dimension MF tolerance [mm] |
±0.1 |
Dimension R [mm] |
75 |
Dimension R tolerance [mm] |
±0.2 |
Dimension TF [mm] |
150 |
Dimension TF tolerance [mm] |
±0.2 |
Dimension TG1 [mm] |
89 |
Dimension TG1 tolerance [mm] |
±0.2 |
Dimension UF [mm] |
186 |
Dimension UF tolerance [mm] |
±0.2 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |