Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Drive Module AS 2/C-700
Product attributes | |
---|---|
ESD |
yes |
Dry room [%rF] |
<1 |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte nur bei b ≥ 240 mm |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Section load in accumulation operation [kg] |
700 |
Scope of delivery |
Incl. all fastening material to mount on ST 2/... conveyor section |
Delivery information |
Fully assembled |
Track width in direction of transport [b max] [mm] |
1200 |
Track width in direction of transport [b min] [mm] |
160 |
Conveyor medium length [lAS] [mm] |
625 |
Notice |
Individual width variants can be ordered,Chain suitable for use in an EPA (KA = A) |
Preferred values [mm] |
160,240,320,400,480,640,800,1040,1200 |
Clean room classification |
ISO class 7 |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min reduzierte Belastung auf 600 kg |
Recommended accessories |
Connection Kits,LU 2 Automatic Lubrication Unit |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842998039 |
Manual | search?s=download&q=3842998039 |
Download link |
---|
3D CAD |