Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Horizontal sliding curve STS VFplus 90 30° R700
Product attributes | |
---|---|
Material |
Non-rusting steel 1.4301 |
Size [b] [mm] |
90 |
Dimension A [mm] [mm] |
227.8 |
Modification |
Additional versions are available on request from our modification department. (COS@boschrexroth.de) |
Deflection angle [α] [°] |
30 |
Scope of delivery |
Incl. fastening material for mounting to STS section profiles |
Delivery information |
Fully assembled |
Effective sliding rail length [m] |
4x 0,56 |
Actual chain length [m] |
2x 0,56 |
Required accessories |
Slide rail: Length calculation |
Weight [kg] |
1.95 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557056 |
Download link |
---|
3D CAD |