Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Section profile VFplus AL open, L3000
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Profile slot |
10 |
Color |
Natural |
Delivery unit |
2 |
Mass [m] |
1.1 |
Area moment of inertia in x-direction [lx] [cm⁴] |
11.22 |
Delivery information |
Not assembled |
Length [L] |
3000 |
Material |
Aluminum, anodized |
Area moment of inertia in y-direction [ly] [cm⁴] |
3.45 |
Size [b] [mm] |
65,90,120,160,240,320 |
Required accessories |
Slide rail; profile connector; cross connector; support profile starting from size 160 |
Recommended accessories |
Cover profile |
Weight [kg] |
3.4 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546670 |