Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Supporting bracket right, length 255
Product attributes | |
---|---|
ESD |
yes |
Dimensions |
255x100x42x4 |
Color |
Dusty gray (RAL 7037) |
Length [L] |
255 |
Scope of delivery |
Incl. fastening material |
Material information |
Supporting bracket: Sheet steel, powder-coated,Fastening material: Steel, galvanized |
Fastening material |
2x T-bolt M8x20,2x flange nut M8 |
Material |
Sheet steel, powder-coated |
Weight [kg] |
0.95 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842536120 |
Download link |
---|
3D CAD |