Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cable duct 45x45, N10, black
Product attributes | |
---|---|
Profile slot |
10 |
Color |
Black |
Packaging unit |
1 |
Length [L] |
2000 |
Material |
PVC |
Weight [kg] |
1.09 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842523014 |
Download link |
---|
3D CAD |