Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bellows (standard) for ball rail systems
Type 6: With front lube unit and end plate
Size = 20
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
20 |
Height runner block with guide rail [mm] |
30 |
Weight [kg] |
0 |
Factor U footnote |
Calculation factor (see project planning notes) |
Type |
Type 6 |
Dimension A4 (profiled rail system) [mm] |
42 |
Dimension B3 [mm] |
12 |
Dimension H (profiled rail system) [mm] |
30 |
Dimension H3 [mm] |
24 |
Dimension H4 [mm] |
29.2 |
Dimension K3 (profiled rail systems) [mm] |
3.5 |
Dimension W [mm] |
10.3 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |