Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The fixed bearing consists of: Angular-contact thrust ball bearing LGS (not available individually), slotted nut NMA suitable for screw ends type◡812, 822
Product attributes | |
---|---|
Dynamic load capacity C [N] |
42000 |
Outer diameter D [mm] |
52 |
Static load capacity C0 [N] |
94000 |
Weight [kg] |
0.75 |
Limit speed (grease) nmax |
3000 |
Rigidity against tilting Rkl [Nm/mrad] |
320 |
Bearing frictional torque with seal MRb [Nm] |
0.45 |
Rigidity of the bearing (axial) RFB [N/μm] |
1150 |
Dimension B [mm] |
56 |
Dimension D [mm] |
52 |
Dimension d [mm] |
20 |
Dimension d tolerance [mm] |
-0.005 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |