Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Grab container base, SG 90
Product attributes | |
---|---|
ESD |
yes |
Color |
Dusty gray (RAL 7037) |
Packaging unit |
1 |
b x h x l |
90 x 149 x 315 |
Material |
Sheet steel |
Weight [kg] |
1.35 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842558331 |
Download link |
---|
3D CAD |