Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Precision screw
Nominal diameter d0 = 12
Lead P = 10 (right)
Ball diameter Dw = 2
Tolerance grade T7 (0.052/300 mm)
Product attributes | |
---|---|
Nominal size [mm] |
12 x 10R x 2 |
Max. length Lmax [mm] |
1500 |
Operating temperature (min. … max.) |
- 10 °C ... + 80 °C |
Storage temperature (min. … max.) |
- 15 °C ... + 80 °C |
Direction of lead |
Right |
Mass m (kg/m) [kg/m] |
0.74 |
Footnote permissible operating temperature (min...max) |
Permissible operating temperatures Ball screw assemblies permit operation at continuous temperatures of up to 80 °C with temporary peaks of 100 °C, measurements taken on the outer shell of the nut in each case. |
Weight [kg] |
0 |
Maximum operating temperature [°C] |
+80 |
Bearing temperature max [°C] |
+80 |
Minimum operating temperature [°C] |
-10 |
Bearing temperature min [°C] |
-15 |
Dimension d1 [mm] |
11.4 |
Dimension d2 [mm] |
9.9 |
Document type | Download link |
---|---|
Datasheets | 3d2fa25b-1055-4a20-a0fa-b96bc60d886e |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |