Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
T-bolt M8x20
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Thread size |
M8x20 |
Dimension [b] [mm] |
14 |
Packaging unit |
100 |
Length [l] [mm] |
14 |
Min. groove retention [Fmin] [N] |
6000 |
Max. groove retention [Fmax] [N] |
18000 |
Material |
Steel, galvanized |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842528715 |
Download link |
---|
3D CAD |