Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Plastic cap
Suitable for NRFG ball rail systems
Size = 20
Product attributes | |
---|---|
Accessories for |
Guide rail |
Nominal size [mm] |
20 |
Weight [kg] |
0.01 |
Product information |
Only this material number is permitted when ordering replacement caps. |
Type |
Single cap |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |