Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bracket 90x90 set (standard)
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
90x90 |
ESD |
yes |
Fastening material included |
yes |
Fastening material |
8x T-bolt M8x25,8x flange nut M8 |
Torsional moment [Nm] |
200 |
Bending moment 2 [Nm] |
800 |
Material information |
Bracket: Diecast aluminum, vibratory ground,Fastening material: Steel, galvanized |
Bending moment 1 [Nm] |
370 |
Scope of delivery |
incl. fastening material (FS),Bracket (standard) |
Material |
Diecast aluminum, vibratory ground |
Recommended accessories |
Cover cap for bracket 90x90, signal gray (3842548868) ,Cover cap for bracket 90x90, black (3842548869) |
Weight [kg] |
0.51 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842523578 |
Download link |
---|
3D CAD |