Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Roller curve horizontal STS VFplus 160 180°
Product attributes | |
---|---|
Material information |
Profile: Non-rusting steel 1.4301,Roller carrier: PA 66,Ball bearing: Non-rusting steel 1.4301/FDA,Connector: Non-rusting steel 1.4301,Rollers: PA |
Size [b] [mm] |
160 |
Dimension A [mm] [mm] |
1160 |
Modification |
Additional versions are available on request from our modification department. (COS@boschrexroth.de) |
Deflection angle [α] [°] |
180 |
Scope of delivery |
Incl. fastening material for mounting to the STS section profile |
Delivery information |
Fully assembled |
Effective sliding rail length [m] |
5x 1,77 |
Actual chain length [m] |
2x 1,77 |
Required accessories |
Slide rail: Length calculation |
Weight [kg] |
11.8 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842547126 |
Download link |
---|
3D CAD |