Select your location
Select your location
Table top Basic ESD 1000/555
Product attributes | |
---|---|
ESD |
yes |
Basic |
yes |
Table top depth [TTp] [mm] |
555 |
Table top width [BTP] [mm] |
1000 |
Scope of delivery |
Incl. fastening material |
Material information |
Coated chipboard, 0.8 mm layer thickness, edging: ABS |
Weight [kg] |
16.5 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842535482 |
Manual | search?s=download&q=3842535482 |
Download link |
---|
3D CAD |