Select your location
Select your location
Strut profile 100x100L M12/-
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
100x100L |
Modular dimension [mm] |
50 |
Profile slot |
10 |
Open slots |
8 |
Dimensions |
100x100 |
Profile type |
Standard |
Color |
Natural |
Length max [L max] [mm] |
6000 |
Length min [L min] [mm] |
60 |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
31.4 |
Area moment of inertia in x-direction [lx] [cm⁴] |
318.3 |
Profile adaption |
M12: in all core holes,D17: in slots C/H, D/G,D17V: in slots A/F, B/E |
Moment of resistance in the x-direction [Wx] [cm³] |
63.7 |
Profile surface [A] [cm²] |
29.9 |
Material |
Aluminum, anodized |
Torsional moment of inertia [It] [cm⁴] |
153.53 |
Area moment of inertia in y-direction [ly] [cm⁴] |
318.3 |
Moment of resistance in the y-direction [Wy] [cm³] |
63.7 |
Mass [m] |
8.1 |
Recommended accessories |
Cover cap 100x100, black,Cover cap 100x100, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993172 |
Download link |
---|
3D CAD |