Select your location
Select your location
Spring groove 10
Product attributes | |
---|---|
Profile slot |
10 |
Packaging unit |
100 |
Material |
Spring steel, stainless |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842516669 |
Download link |
---|
3D CAD |