Select your location
Select your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Swivel mount |
Nominal size [mm] |
100 |
Weight [kg] |
0.75 |
Material |
Aluminum |
Dimension CN H7 [mm] |
20 |
Dimension D1 H13 [mm] |
11 |
Dimension E [mm] |
115 |
Dimension E tolerance [mm] |
±0.5 |
Dimension E1 [mm] |
115 |
Dimension E1 tolerance [mm] |
±0.5 |
Dimension ER [mm] |
30 |
Dimension ER tolerance [mm] |
±0.2 |
Dimension EU [mm] |
25 |
Dimension EU tolerance [mm] |
±0.2 |
Dimension FL [mm] |
41 |
Dimension FL tolerance [mm] |
±0.2 |
Dimension H [mm] |
15 |
Tolerance H |
±0.5 |
Dimension I2 [mm] |
10 |
Dimension I2 tolerance [mm] |
±0.5 |
Dimension R1 [mm] |
13 |
Dimension R2 [mm] |
13 |
Dimension Tg [mm] |
89 |
Dimension TG [mm] |
89 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |