Select your location
Select your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Swivel bearing |
Nominal size [mm] |
80 |
Weight [kg] |
0.96 |
Material |
Galvanized cast iron with spheroidal graphite |
Dimension CH JS15 [mm] |
63 |
Dimension CN H7 [mm] |
20 |
Dimension D H11 [mm] |
10 |
Dimension EN [mm] |
25 |
Dimension EN tolerance [mm] |
-1 |
Dimension ER max. [mm] |
28 |
Dimension EU [mm] |
18 |
Dimension G1 JS14 [mm] |
47 |
Dimension G2 JS14 [mm] |
40 |
Dimension G3 max. [mm] |
60 |
Dimension H1 [mm] |
32 |
Dimension H2 (profiled rail systems) [mm] |
12 |
Dimension H2 tolerance [mm] |
±1.5 |
Dimension K1 JS14 [mm] |
66 |
Dimension K2 max. [mm] |
86 |
Dimension L |
20 |
Dimension L tolerance [mm] |
±0.2 |
Dimension S H13 [mm] |
11 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |