Select your location
Select your location
Retaining ring D28L
Product attributes | |
---|---|
ESD |
yes |
Packaging unit |
4 |
Scope of delivery |
Incl. fastening material |
Material |
Aluminum |
Fastening material |
1x headless setscrew DIN913-M6x6 |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548122 |
Download link |
---|
3D CAD |