Select your location
Select your location
Pump system, maximum operating pressure 280 bar, size 45, functionality: Swivel angle, pressure control, master/slave
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
28 |
Product family |
SYDFEE |
Operating pressure, max. [bar] |
280 |
Max. flow [l/min] |
117 |
Controls |
On-board electronics |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 12-pole (11 + PE) |
Electrical connection description |
Connector 12-pole (11 + PE) according to EN 175201-804 |
Connectivity |
Analog |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared shaft (R) |
Mounting flange |
ISO 2-hole |
Hydraulic fluid |
HLP |
Seals |
FKM |
Weight [kg] |
30.63 |
Document type | Download link |
---|---|
Datasheets | f45a2c1e-1997-49aa-9685-02ae9707504e |
Manual | 50b3ed03-4eb4-468c-9bd6-f1ec9e159bcf |
R900032356
Cable set, connector 12-pole (11 + PE), 5 m
Price on RequestR900860399
Cable set, connector 12-pole (11 + PE), 20 m
Price on Request