Select your location
Select your location
Product attributes | |
---|---|
Command value input (DC voltage) [V] |
+/- 10 |
Components |
Valves |
Operating pressure max. [bar] |
120 |
Operating voltage (DC voltage) [V] |
24 |
Current consumption [A] |
2 |
Weight [kg] |
5.9 |