Select your location
Select your location
Socket strip, switchable output, D
Product attributes | |
---|---|
L x B x H |
263 x 44 x 48 |
Protection class |
IP20 (DIN EN IEC 60529) |
Scope of delivery |
includes insulating fastening material (10 mm slot) |
Required accessories |
Mains cable or connecting cable, if necessary |
Weight [kg] |
0.52 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842539844 |
Manual | search?s=download&q=3842539844 |
Download link |
---|
3D CAD |