Select your location
Select your location
Lubrication adapter for ball runner blocks SNH R1621 or SLH R1624
Material: Plastic
Size 15
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
15 |
Outer diameter D [mm] |
12 |
Weight [kg] |
0.01 |
Dimension D [mm] |
12 |
Dimension D1 [mm] |
6.2 |
Dimension D2 [mm] |
3.4 |
Dimension F [mm] |
3.7 |
Dimension F1 [mm] |
3.1 |
Dimension F2 [mm] |
0.5 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |