Select your location
Select your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
89.6 |
Nominal size [cm³/rev] |
32 |
Max. intermittent pressure [bar] |
280 |
Maximum rotational speed [rpm] |
2800 |
Drive shaft |
Splined shaft SAE J744 22-4 (13T 16/32DP) |
Direction of rotation |
clockwise rotation |
Front cover |
SAE J744 101-2 (B) |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Pump |
Model |
Model G (22.5 ... 56 cm³/rev) |
Series |
Bearing diameter Ø 26mm |
Version |
corrosion-resistant, pinned |
Port connection |
Rectangular flange SAE metric thread |
Sealing material |
NBR, WDR in FKM |
Rear cover |
Standard |
Weight [kg] |
9.8 |
Download link |
---|
3D CAD |
Price on Request
Price on Request