Select your location
Select your location
Seal kit for ball rail systems
With cover strip
Size 45
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
45 |
Weight [kg] |
0.2 |
Type |
with cover strip |
Dimension A4 (profiled rail system) [mm] |
85 |
Dimension B3 [mm] |
11.1 |
Dimension B4 [mm] |
8 |
Dimension diameter S12 (profiled rail systems) [mm] |
7 |
Dimension diameter S9 (profiled rail systems) [mm] |
5 |
Dimension E8 (profiled rail systems) [mm] |
69.8 |
Dimension E9 (profiled rail systems) [mm] |
20.5 |
Dimension H3 [mm] |
49.5 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |