Select your location
Select your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Foot mounting |
Nominal size [mm] |
50 |
Weight [kg] |
0.54 |
Material |
Galvanized steel |
Material |
Galvanized steel |
Dimension A [mm] |
35 |
Dimension A tolerance [mm] |
±0.5 |
Dimension AT1 [mm] |
8 |
Dimension AT1 tolerance [mm] |
±0.5 |
Dimension D1 H13 [mm] |
9 |
Dimension D2 H7 [mm] |
40 |
Dimension D3 H13 [mm] |
9 |
Dimension E [mm] |
110 |
Dimension E tolerance [mm] |
±0.5 |
Dimension E1 [mm] |
93.5 |
Dimension E1 tolerance [mm] |
±0.5 |
Dimension L |
60 |
Dimension L tolerance [mm] |
±0.1 |
Dimension L1 |
21 |
Dimension Tg [mm] |
46.5 |
Dimension TR [mm] |
90 |
Dimension TW [mm] |
65 |
Dimension TW tolerance [mm] |
±0.5 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |