Select your location
Select your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Fork clevis with internal thread |
Nominal size [mm] |
80,100 |
Weight [kg] |
0.7 |
Material |
Galvanized steel |
Dimension BL [mm] |
50 |
Dimension CE [mm] |
80 |
Dimension CK e11 [mm] |
20 |
Dimension CL [mm] |
40 |
Dimension CM [mm] |
20 |
Dimension D1 [mm] |
34 |
Dimension ER [mm] |
20 |
Dimension L1 |
30 |
Dimension LE [mm] |
40 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |