Select your location
Select your location
Cover cap for sealing through holes D7.8
Product attributes | |
---|---|
Color |
Light gray (RAL 7035) |
Packaging unit |
100 |
Diameter D [mm] |
7.8 |
Material |
PA |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538566 |
Download link |
---|
3D CAD |