Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-05-04-0-05 |
Product family |
ZDR10D |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
80 |
Spool symbol |
A2 → A1 |
Type of connection |
Sandwich plate |
Size |
10 |
Type of actuation |
with mechanical actuation |
Number of ports |
5 |
Number of switching positions |
2 |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
2.64 |
Document type | Download link |
---|---|
Datasheets | 225d4395-aaa3-4590-a0cd-3006c0d4751c |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |