Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
30 |
Product family |
PV7...C/D/N/W |
Operating pressure, max. [bar] |
80 |
Max. flow [l/min] |
43.5 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 100B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
15.5 |
Document type | Download link |
---|---|
Datasheets | 39d7bec3-5910-454e-991c-0d0c071bb123 |