Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Swivel mount |
Nominal size [mm] |
80 |
Weight [kg] |
0.53 |
Material |
Aluminum |
Dimension CD H9 [mm] |
16 |
Dimension D H11 [mm] |
45 |
Dimension D1 H13 [mm] |
11 |
Dimension E [mm] |
98 |
Dimension EW [mm] |
50 |
Dimension FL [mm] |
36 |
Dimension FL tolerance [mm] |
±0.2 |
Dimension I [mm] |
10 |
Dimension I tolerance [mm] |
±0.5 |
Dimension L min. [mm] |
20 |
Dimension L1 min. [mm] |
4.5 |
Dimension MR max. [mm] |
16 |
Dimension Tg [mm] |
72 |
Dimension TG [mm] |
72 |
Dimension TG tolerance [mm] |
±0.2 |
Dimension TL tolerance [mm] |
-0.2,-0.6 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |