Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Potentialfix
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Packaging unit |
1 |
Material information |
Bracket: Aluminum,Fastening material: Steel, galvanized |
Fastening material |
1x countersunk screw DIN7991,M5x16,1x serrated washer DIN6798-V5.3,1x T-nut groove 10 M5,1x flattened round head screw ISO7380-M6x16 |
Scope of delivery |
Incl. fastening material |
Material |
Aluminum |
Weight [kg] |
0.03 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842536320 |