Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Adjusted to valves. Short commissioning time.
Product Attributes | |
---|---|
Product family |
VT-VRRA1-527/V0/2STV |
Supply voltage |
24 VDC |
Electrical connector |
32-pin connector plug, form F |
Electrical connection description |
for card holder or 19" racks |
Connectivity |
Analog, command value 0…10 V |
Design |
Printed circuit board |
Weight [kg] |
0.36 |
Document type | Download link |
---|---|
Datasheets | 7fc4eb2b-9e7e-4320-9071-4851431a6d64 |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |