Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure reduction of the supply pressure to setting value.
Product Attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
DR6D |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
60 |
Spool symbol |
P → A |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
with mechanical actuation |
Number of ports |
4 |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.52 |
Document type | Download link |
---|---|
Datasheets | 1b2e9e0d-619c-4718-a8a1-85999dd80357 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |