Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
V-guide for lateral retention
Suitable for sizes 25, 30 and 35
Product Attributes | |
---|---|
Accessories for |
Guide rail |
Nominal size [mm] |
35 |
Weight [kg] |
0.79 |
Product information |
Suitable for size 15 to 35 |
Pitch T guide rail [mm] |
60 |
Dimension h1 [mm] |
6 |
Dimension L |
957 |
Dimension S5 (profiled rail system) [mm] |
6 |
Dimension S8 thread diameter (profiled rail systems) [mm] |
M5 |
Dimension T (profiled rail systems) [mm] |
60 |
Dimension T1 [mm] |
28.5 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |