Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product Attributes | |
---|---|
Max. flow [l/min] |
89.6 |
Nominal size [cm³/rev] |
32 |
Max. intermittent pressure [bar] |
200 |
Maximum rotational speed [rpm] |
2800 |
Drive shaft |
Spline shaft SAE J744 22-4 (13T 16/32DP) |
Direction of rotation |
Counter clockwise rotation |
Front cover |
SAE J744 101-2 (B) 2-bolt flange |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External Gear Unit |
Function |
Pump |
Model |
Model N (20 ... 36 cm³/rev) |
Series |
Housing width 110 mm |
Version |
Corrosion resistant, pinned |
Port connection |
Thread UN-2B, SAE O-ring |
Sealing material |
NBR |
Rear cover |
Standard |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
5.57 |
Download link |
---|
3D CAD |
List PriceC$33.12