Bracket S 40/45

  • Bracket with thread for virtually gap-free mounting of surface elements
  • For subsequent installation in closed frame constructions
  • The surface element can be mounted in different positions: flush with the profile edge or in front of the profile (by breaking off the centering lug)

Product Attributes

Profile slot

10

ESD

yes

Dimensions

40/45

Color

Silver

Packaging unit

20

Scope of delivery

Set incl. fastening material (FS)

Material

Diecast aluminum

Material information

Bracket: Diecast aluminum,Fastening material: Steel, galvanized

Required accessories

Screw for fastening the surface element

Recommended accessories

Variofix block S (3842548840),Retainer ring (3842542330)

Weight [kg]

0.05

Download link
3D CAD

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog