Grab ledge GB-Z08

  • Separation of mixed parts on ergonomically designed grab surface
  • Ridged surface for easy and secure grabbing
  • Time savings of up to 10 %

Product Attributes

Color

Light gray

Packaging unit

1

Contents [cm³]

690

b x h x l

90 x 54 x 277

Material

ABS

Weight [kg]

0.16

Download link
3D CAD

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog