Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow according to the hydraulic symbol
Product Attributes | |
---|---|
Connection diagram |
ISO 4401-07-07-0-05 |
Product family |
Z2S16 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
300 |
Spool symbol |
A1 → A2, B1 → B2 |
Type of connection |
Sandwich plate |
Size |
16 |
Type of actuation |
with mechanical actuation |
Number of ports |
4 |
Number of switching positions |
2 |
Electrical connection description |
0 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
6.83 |
Document type | Download link |
---|---|
Datasheets | 6681c8cc-860b-4032-adaf-af60a9cfaa2a |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |