Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Base plate, diecast zinc D39
Product Attributes | |
---|---|
Profile slot |
8; 10 |
Color |
Black |
Diameter D [mm] |
39 |
Packaging unit |
20 |
Force F [N] |
30000 |
Material |
Diecast zinc, powder-coated |
Weight [kg] |
0.07 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538675 |
Download link |
---|
3D CAD |