Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Check and metering valve |
Product family type |
VBC |
Product family |
A-VBC-78-SX |
Ports number |
5 |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
40 |
Type of connection |
Threaded connection |
Direct - Pilot |
External pilot operated |
Nominal flow [l/min] |
40 |
Adjustable pressure range [bar] |
7-19.5 |
Pressure setting [bar] |
7.5 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Inner hexagon socket screw protected by locking nut |
Ports |
G 3/8 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Check and metering |
Product type |
VBC |
Weight [kg] |
1.89 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18309-02 |